Automated machine loading and automated handling

Process-reliable, fast loading, and changing processes are ensured due to the interplay of clamping technology and gripping systems. For maximum system productivity.

Video: Automated machine loading

NSR robot coupling

350 kg kg load capacity.
For pallet handling - space-saving at highest flexibility.

Video Product information

Power force block

KSP plus

100 % controll.
Power force block with jaw monitoring.

Video Product information

PGN-plus universal gripper

No. 1 unique PGN-plus, the unique gripper with multi-tooth guidance.

Video Product information

GSW spindle interface

30 % more productivity automated machine loading with gripper PGN-plus with GSW spindle interface.

Product information

Gripper PGN-plus-P

No. 1 unique PGN-plus, the unique gripper with multi-tooth guidance.

Video Product information

Rotary Unit SRU-plus

100 % Cycle increase. The new benchmark in top performance.

Video Product information

Line and room gantries

More than 500 standard combinations from the modular system.

Video Product information

SWS quick-change system

90 % faster gripper change.
Fully automatic gripper change within seconds.

Video Product information

MAGNOS lifting magnets

Magnetspanntechnik

Up to 20 tons load handling.

Product information