Machining center

Innovative and high-precision toolholding systems cover a unique range of cutting specifications with the largest modular system for stationary clamping technology.

Video: Machining center

Standard quick-change pallet system

Video Product information

Quick-Change Pallet System

NSE-mini

20 mm height. The pneumatic quick-change pallet system in a very flat design.

Video Produktinformation

Standard quick-change pallet system

Product information

Special solutions - hydrauic expansion technology

NSE mini

The pneumatic quick-change pallet system in a very flat design.

Video Product information

Clamping force blocks

KSK power force block

fully functional in harsh environments.

Product information

Magnetic chucks

Performance Line

5-sided workpiece machining in one set-up.

Video Product information

Toolholding system

-Mini

0.3 mm shank diameter. Setting standards in micro cutting.

Video Product information

Tool extensions

-SVL slim tool extensions

less than 3μ run-out accuracy. Optimized interfering contours.

Video Product information

Toolholding system

-S

up to 85000 rpm for high speed cutting.

Video Product information

Toolholding system

-R

3 microns true running. With a unique and patented polygonal clamping technology.

Video Product information

GZB-S intermediate sleeves

up to 80 coolant-proof or with peripheral cooling. Flexible clamping range due to the use of GZB-S intermediate sleeves.

Video Product information

Hydraulic expansion toolholder

2000 torque at Ø 32 mm for large volume cutting, boring, reaming and threads.

Video Product information

Hydraulic expansion toolholder

 

Product information

Tool extensions

-SVL

100 % suited for all SCHUNK toolholders. Optimized interfering contours and slim.

Video Product information

Hydraulic expansion technology

35 years of experience in TENDO hydraulic expansion technology. The original with 29 interfaces, versabile, with 3 microns run-out accuracy.

Video Product information

Hydraulic expansion technology

μ microns permanent run-out accuracy, perfect vibration damping, therefore the 50% extended service life.

 

Video Product information